PLC analog I/O modules supply the values needed for precision control of a process including level, flow, and pressure data. Analog I/O signals are generated in ranges such as 0-20mA, 4-20mA and 0-10VDC. Productivity1000 analog I/O modules are available in current, voltage, and high-resolution temperature models.
Productivity1000 Analog I/O Modules
Productivity1000 Micro-Modular PLC
... is the super compact yet highly capable member of the AutomationDirect Productivity controller family. Housed in a smaller, slimmer design, the Productivity1000 PLC will deliver the time, space, and budget savings your project needs.
Analog input and output modules are available to monitor and control pressure, temperature, flow, level and other process signals.
Analog I/O modules start at
$72.00
(P1-04ADL-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings