The Productivity1000 Series PLC
... is the super compact yet highly capable member of the AutomationDirect Productivity controller family.
Housed in a smaller, slimmer design, the Productivity1000 PLC will deliver the time, space, and budget savings your project needs.
P1000 Micro-Modular, Stackable System
- Full lineup of discrete, analog and specialty I/O modules
- Combination of up to 240 hardware I/O points
- Auto-discovered I/O modules
- I/O modules easily added / removed with latch mechanism
- QR (Quick Response) codes printed on each module for the latest specifications wiring diagrams
Full Two-Year Warranty plus
- 30-Day money-back guarantee on returns
- Free ground shipping on orders of $49 or more
- Free #1 rated technical support
- Free ProductivitySuite programming software
- Free online Productivity PLC training
P1000 CPU Modules
- Compact stackable design
- 50MB user memory handles complex applications
- 4 or 5 built-in communication ports for connectivity to PC or industrial networks: micro USB, Serial RS-485, Serial RS-232, Ethernet 10/100Mbps
- Data logging up to 32GB on a microSD card (sold separately)
- Choose I/O wiring needs from spring clamp, screw terminal or the popular ZipLink wiring solution
- Remote I/O port on the P1-550 CPU supports 16 GS drives, 4 ProtosX Modbus TCP couplers
- Plug-and-play USB programming (uses standard A-micro B cable)
- Tag database and program documentation storage in CPU (program pre-loaded on PC not necessary)
- High-speed Ethernet port for HMI and peer-to-peer or business system networking (no Ethernet communications module needed)
- Support for EtherNet/IP devices
- Two serial ports for peripheral device interface or controller networking
- Micro SD data logging right from the CPU
Need help with your P1000 application?