PLC power supplies provide the DC power needed for proper operation. The Productivity1000 power supplies are available with 120-240 VAC, 125VDC or 12-24 VDC nominal inputs, and can support any combination of 8 or 15 I/O expansion modules (depending on power supply) with no power budgeting requirements.
Productivity1000 Power Supplies
Productivity1000 Stackable Micro PLC
... is the super compact yet highly capable member of the AutomationDirect Productivity controller family. Housed in a smaller, slimmer design, the Productivity1000 PLC will deliver the time, space, and budget savings your project needs.
Three power supplies are available for the P1000, providing either AC or DC source power choices. P1-01AC and P1-02AC provide two choices for AC sourcing of power, 16W and 26W respectively, and the P1-01DC provides 16W power from a DC source. These power supplies snap on to the left-most socket of a Productivity1000 CPU.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings