PLC discrete AC I/O modules allow monitoring and control of ON/OFF signals and devices that operate with AC voltage (up to 240 VAC), such as power relays, pumps, motor starters and contactors. Productivity2000 AC input modules provide up to 16 points; output modules are available with solid state triac outputs or 6-24 VDC/6-240 VAC electromechanical relays.
Productivity2000 AC I/O Modules
Productivity2000 Micro-Modular PLC
For the price, the features you get with the Productivity2000 are unbeatable! Consider the memory, I/O, performance, options, free software, free support. ... This is the best value in industrial automation!
8 and 16-point AC input and output modules, and 8 and 16-point relay output modules are available.
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P2-08NAS | P2000 discrete AC input module, 8-point, 100-120 VAC | $94.00 |
![]() |
Select |
P2-16NA | P2000 discrete AC input module, 16-point, 100-240 VAC | $128.00 |
![]() |
Select |
P2-08TAS | P2000 discrete AC output module, 8-point, 100-120 VAC | $128.00 |
![]() |
Select |
P2-16TA | P2000 discrete AC output module, 16-point, 100-240 VAC | $158.00 |
![]() |
Select |
P2-08TRS | P2000 relay output module, 8-point, 6.25-24 VDC, 6-120 VAC | $61.00 |
![]() |
Select |
P2-16TR | P2000 relay output module, 16-point, 6.25-24 VDC, 6-120 VAC | $115.00 |
![]() |
Select |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings