Productivity2000 15-Slot Base
Base Configuration
For the price, the features you get with the Productivity2000 are
unbeatable! Consider the memory, I/O, performance, options, free
software, free support. ... This is the best value in industrial
automation!
Need help with your P2000 application?
Productivity2000 Processing Power
- High-performance CPU with large memory, fast scan time
- 5 communications ports: USB, Ethernet, remote I/O (GS
drives), RS-232, RS-485
- EtherNet/IP™ Scanner/Adapter as a standard protocol
- MQTT protocol support for easy connections to cloud computing platforms
- USB programming and Micro SD card data logging
Modular, Rack-based System
- 47 discrete and analog I/O option modules can provide over 400 local I/O points. When combined with remote expansion (up to 8 remote bases), that's over 4,000 I/O points total!
- Auto-discover I/O, PS-AMC motion controllers and GS series variable frequency drives
- Hot-swappable I/O, no module placement restrictions, no
power budget limitations
Full Two-Year Warranty plus
- 30-Day money-back guarantee on returns
- FREE ground shipping on orders of $49 or more
- FREE #1 rated technical support
- FREE ProductivitySuite programming software
Features - Productivity2000 Bases
- Sizes to accomodate 4, 7, 11, or 15 I/O modules
- DIN rail or flush mounting
- Holds power supply, CPU and I/O modules
- P2-01AC, P2-01DCAC, or P2-01DC power supply required
- Any I/O module may be installed in any I/O slot without
power supply budget or module type restrictions
- All discrete, analog, and specialty modules can be configured for hot-swap operation