Discrete AC I/O modules allow monitoring and control of ON/OFF signals and devices that operate with AC voltage (up to 240 VAC), such as power relays, pumps, motor starters and contactors. Productivity3000 AC input modules provide up to 16 points; output modules are available with solid state triac outputs or 6-24 VDC/6-240 VAC electromechanical relays.
The Productivity3000 is a compact logic controller that combines features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 offers you a more powerful control solution that is easier to use and more cost effective than the competition.
A variety of discrete AC I/O modules are available for use in local, expansion, and remote I/O bases. Isolated commons and I/O status indicators on each module. A filler module is available for unused I/O module slots (part number P3-FILL).
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P3-08NAS | (8) isolated 100-240 VAC inputs | $121.00 |
![]() |
Select |
P3-16NA | (16) 100-240 VAC inputs, 4 isolated commons | $153.00 |
![]() |
Select |
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P3-08TAS | (8) isolated 100-240 VAC outputs, 8 fused commons | $170.00 |
![]() |
Select |
P3-16TA | (16) 100-240 VAC outputs, 2 isolated, fused commons | $202.00 |
![]() |
Select |
P3-08TRS | (8) isolated relay outputs, 2A each, 8 fused commons | $121.00 |
![]() |
Select |
P3-16TR | (16) relay outputs, 1.25A each, 2 isolated, fused commons | $170.00 |
![]() |
Select |
P3-08TRS-1 | (8) isolated relay outputs, 5A each, 8 fused commons | $156.00 |
![]() |
Select |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings