Analog I/O modules supply the values needed for precision control of a process including level, flow, and pressure data. Analog I/O signals are generated in a variety of ranges such as 0-20mA, 4-20mA and 0-10VDC. Productivity3000 analog I/O modules are available in high-resolution current, voltage, and temperature models with helpful LCD real-time data displays.
The Productivity3000 is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 offers you a more powerful control solution that is easier to use and more cost effective than the competition.
A variety of voltage and current analog I/O modules plus thermocouple and RTD input modules are available for use in local, expansion, and remote I/O bases. Patented LCD display on all analog modules for troubleshooting and easy access to analog values.
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P3-04ADS | (4) isolated inputs, +/- 10 VDC, 0-5 VDC, 0-10 VDC, 0-20mA | $580.00 |
![]() |
Select |
P3-08AD | (8) inputs, +/- 10 VDC, +/- 5 VDC, 0-5 VDC, 0-10 VDC, 0-20mA | $315.00 |
![]() |
Select |
P3-16AD-1 | (16) inputs, 0-20mA | $428.00 |
![]() |
Select |
P3-16AD-2 | (16) inputs, 0-10 VDC | $420.00 |
![]() |
Select |
P3-08RTD | (8) differential inputs, RTD & resistance inputs | $466.00 |
![]() |
Select |
P3-08THM | (8) differential inputs, thermocouple & voltage inputs | $590.00 |
![]() |
Select |
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P3-04DA | (4) outputs, +/-10VDC or 4-20mA sink/source outputs | $360.00 |
![]() |
Select |
P3-08DA-1 | (8) outputs, 4-20mA sourcing outputs | $624.00 |
![]() |
Select |
P3-08DA-2 | (8) outputs, +/-10VDC | $581.00 |
![]() |
Select |
P3-06DAS-1 | (6) outputs, 4-20mA, channel-to-channel isolated | $667.00 |
![]() |
Select |
P3-06DAS-2 | (6) outputs, +/-10VDC, channel-to-channel isolated | $823.00 |
![]() |
Select |
P3-16DA-1 | (16) outputs, 4-20mA, sourcing outputs | $744.00 |
![]() |
Select |
P3-16DA-2 | (16) outputs, +/-10VDC | $730.00 |
![]() |
Select |
PART NUMBER | DESCRIPTION | PRICE | INFO | ZIPLink |
---|---|---|---|---|
P3-8AD4DA-1 |
(8) inputs, 0-20mA sinking
(4) outputs, 4-20mA, sourcing |
$479.00 |
![]() |
Select |
P3-8AD4DA-2 |
(8) inputs, 0-5VDC, 0-10VDC
(4) outputs, 0-5VDC, 0-10VDC |
$494.00 |
![]() |
Select |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings