Controller power supplies provide the DC power needed for proper operation. Depending on the controller type, power supplies can be built in or separate from the base unit. Productivity3000 base power supplies are available in VAC and VDC input versions and can be used with any I/O module combination with no power budgeting requirements.
The Productivity3000 programmable automation controller is a compact controller that combines features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 offers you a more powerful control solution that is easier to use and more cost effective than the competition.
Processing Power
Built-in LCD on the powerful CPU for quick and simple configuration and diagnostics
Industry Leading 7 Communication Ports
Including built-in local expansion and Ethernet remote I/O ports standard on the CPU
Modular, Rack-based System
With 35 discrete and analog I/O option modules, up to 59,840 I/O points
Full TWO-Year Warranty
And full-featured FREE programming software
Voted #1 mid-sized employer in Atlanta
Check out our
job openings