Base units provides a means of housing and connecting the installed I/O. Modular base units supply slots for interchangeable I/O connections to the backplane's data bus. Productivity3000 modular base units contain both DIN-rail and flush-mount options with various slot configurations.
The Productivity3000 is a compact controller that combines features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 offers you a more powerful control solution that is easier to use and more cost effective than the competition.
Modular, Rack-based System
With local, remote and expansion I/O, 35 discrete and analog I/O option modules, up to 59,840 I/O points
Processing Power
Industry leading 7 communications ports. Built-in LCD on the powerful CPU for quick and simple configuration and diagnostics.
Hot-swappable I/O
Exchange modules or complete remote bases without interrupting your process
No Module Placement Restrictions
Any module in any slot, in any base
Full TWO-Year Warranty
And full-featured FREE programming software
A Productivity3000 base has options for 3, 5, 8, or 11 I/O slots;
Voted #1 mid-sized employer in Atlanta
Check out our
job openings