Controller CPUs contain the processing, memory and I/O interface needed in an automated control system. The Productivity3000 CPUs offer numerous communications ports, 25MB or 50MB of user memory, USB data logging and over 59,000 I/O points possible with local and remote I/O expansion.
The Productivity3000 modular PLC is a compact logic controller that combines the features and capabilities of a PC-based programmable automation controller (PAC) with that of a typical programmable logic controller (PLC). The Productivity3000 offers you a more powerful control solution that is easier to use and more cost effective than any control solution in the market.
P3-550E CPU Module
The P3-550E is a high-performance CPU with the same features as the P3-550 CPU but without the USB B programming port and with a significant cost savings (programming via Ethernet).
P3-550 CPU Module
The P3-550 is a full-featured, high-performance CPU. Features include a 4 line x 10 character LCD display and seven communication ports which support USB, Ethernet and Serial devices.
P3-530 Basic CPU Module
The P3-530 is a lower cost full-featured, high-performance CPU (without the LCD display) and with five communication ports which support USB, Ethernet and Serial devices.
P3-RX Remote Slave Module
The P3-RX is a full-featured, high-performance Remote Slave module with four communications ports which support USB local expansion, Ethernet, and Serial devices. Up to 16 P3-RX Remote Slaves can be connected to a single P3-550 CPU remote I/O network.
P3-EX Expansion Module
The P3-EX high-performance expansion module provides local I/O expansion to a CPU or Remote I/O. Includes 6-foot USB expansion cable.
P3-LCD Kit
The P3-LCD Kit contains a replacement front housing with a new LCD and keypad already installed. A replacement faceplate is included for both the P3-550 and P3-550E.
PART NUMBER | DESCRIPTION | PRICE | INFO |
---|---|---|---|
P3-550E | Standard CPU Module (with LCD display, 50Mb of memory) | $601.00 |
![]() |
P3-550 | Standard CPU Module (with LCD display, 50Mb of memory) | $1,182.00 |
![]() |
P3-530 | Basic CPU Module (without LCD display, 25Mb of memory) | $589.00 |
![]() |
P3-RX | Remote Slave Module | $400.00 |
![]() |
P3-EX | Expansion Module | $100.00 | |
P3-LCD | Replacement front housing with LCD and keypad | $60.00 |
![]() |
PS-PGMSW |
Productivity3000 PAC Automation Controller programming and documentation software
Free Download |
$21.00 |
![]() |
P3-USER-M |
Productivity3000 User Manual
Free Download |
FREE |
![]() |
The Productivity3000 controller now supports the ODVA's EtherNet/IP as a standard protocol.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings