High-speed systems requiring precise counting, timing, or motion need to process high pulse rates independent of CPU scan. Specialized I/O modules can track or supply 1MHz pulse rates for precision control. For enhanced motion, up to four PS-AMCs can be used with one P3-550(E) CPU, providing up to four coordinated axes on four different systems. Simulator and filler modules are also available.
Category Selection
With the Productivity3000 you get all the power you need for advanced applications. The great thing is, even if you don't need every bell and whistle, you still get an easy-to-use, super-flexible machine that costs less than most traditional programmable controllers.
The P3-HSI is a high-speed (1MHz) input module that has both differential and single ended inputs.
P3-HSI High-Speed Input Module is
$451.00
(P3-HSI)
The P3-HSO is a high-speed (1MHz) output module that supports Pulse/Direction, Up/Down and Quadrature pulse output on each of the two independent output channels.
P3-HSO High-Speed Module is
$470.00
(P3-HSO)
The P3-16SIM Input Simulator module for the P3000 provides 16 toggle switches to simulate input devices.
P3-16SIM Module is
$170.00
(P3-16SIM)
The PS-AMC motion controller is an ideal choice for low-cost coordinated motion that's easy to use and reliable. Designed to work effortlessly with the Productivity family of CPUs, the AMC provides accurate, synchronized, closed-loop motion control on up to four axes per module (4 modules per P3-550(E) or P3-530 CPU).
PS-AMC controllers start at
$284.00
(PS-AMC1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings