Hardware is half of the equation with software being the other. Controller software provides the tools to program and configure the hardware for your specific needs. Download Productivity Suite software FREE or purchase on CD. This powerful, easy-to-use, tag name based software was developed and is supported in the U.S. Cables are also available.
The modular Productivity3000 programmable logic controller (PLC) combines features and capabilities of a PC-based control system with that of a typical programmable logic controller. The Productivity3000 offers you a powerful control solution that is easier to use and more cost effective than many high-end control solutions in the market.
ProductivitySuite is user-friendly programming software designed to allow quick and easy programming of ladder logic programs for the Productivity Series PLCs. The online help file provides information that will help you get acquainted with the software quickly.
PLC Simulator provides a means to emulate parts of the Productivity Series hardware and other control functions including:
For Productivity Suite software and hardware system requirements please visit our web site for the minimum system requirements: Productivity PC Requirements
PART NUMBER | DESCRIPTION | PRICE | INFO |
---|---|---|---|
PS-PGMSW |
Productivity Series PLC programming and documentation software
Free Download |
FREE |
![]() |
P3-USER-M |
Productivity3000 User Manual
Free Download |
FREE |
![]() |
USB-CBL-AB3 | 3 ft. (0.9 meter) standard USB 2.0 cable with A plug to B plug | $10.00 |
![]() |
USB-CBL-AB6 | 6 ft. (1.8 meter) standard USB 2.0 cable with A plug to B plug | $13.50 |
![]() |
USB-CBL-AB10 | 10 ft. (3 meter) standard USB 2.0 cable with A plug to B plug | $30.50 |
![]() |
USB-CBL-AB15 | 15 ft. (4.6 meter) standard USB 2.0 cable with A plug to B plug | $35.50 |
![]() |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings