Fuji Electric AR22 series 22mm LED illuminated pushbuttons are available in a variety of colors and styles. Momentary flush operators protect against accidental activation, while extended operators are easily activated from any angle; mushroom operators offer a large target. Ratings of 24 or 120 VAC/DC are available in all styles.
Fuji Electric Command Series pilot devices are used in machine tools, industrial machines, control panels, distribution panels, and instrumentation panels. The compact design occupies less space than traditional 22mm devices and offers better layout and wiring, easier installation and increased safety. Reliability is also built in to handle complex multi-functional controls.
AR22 Series Illuminated Pushbuttons start at
$21.50
Voted #1 mid-sized employer in Atlanta
Check out our
job openings