Fuji Electric AR22 series 22mm selector switches are rugged, economical devices available in a variety of colors and styles. Selector switches are available in two- or three-position configurations, with key-operated, or opaque (black) or LED illuminated knob operators. Maintained or spring-return action styles offer a choice of control logic.
Fuji Electric Command Series pilot devices are used in machine tools, industrial machines, control panels, distribution panels, and instrumentation panels. The compact design occupies less space than traditional 22mm devices and offers better layout and wiring, easier installation and increased safety. Reliability is also built in to handle complex multi-functional controls.
AR22 series selector switches are configurable with a wide range of choices:
AR22 series E-stop pushbuttons start at
$11.50
Voted #1 mid-sized employer in Atlanta
Check out our
job openings