Fuji Electric AR30 series 30mm LED illuminated pushbuttons are available in a variety of colors and styles. Momentary extended operators are easily activated from any angle, while the guarded button style prevents accidental activation. All styles are available in 24V full voltage or 115-127 VAC transformer ratings.
Fuji Electric Command Series pilot devices are used in machine tools, industrial machines, control panels, distribution panels, and instrumentation panels. The compact design occupies less space than traditional 30mm devices and offers better layout and wiring, easier installation and increased safety. Reliability is also built in to handle complex multi-functional controls.
AR30 series Illuminated Pushbuttons with a wide range of choices:
AR30 Series Illuminated Pushbuttons start at
$24.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings