Fuji Electric AR30 series 30mm selector switches are rugged, economical devices available in a variety of colors and styles. Selector switches are available in various position configurations, with key-operated, opaque (black) knob or lever, or LED illuminated operators in DC or AC voltage ratings. Maintained or spring-return action styles offer a choice of control logic.
Fuji Electric Command Series pilot devices are used in machine tools, industrial machines, control panels, distribution panels, and instrumentation panels. The compact design occupies less space than traditional 30mm devices and offers better layout and wiring, easier installation and increased safety. Reliability is also built in to handle complex multi-functional controls.
AR30 series selector switches are configurable with a wide range of choices:
AR30 series selector switches start at
$15.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings