Contact blocks compatible with Schmersal N series 22mm pilot devices are available in a variety of N.O. and N.C. contact configurations, with up to two contacts in a block. Contacts specifically configured for emergency stop devices are also available.
Category Selection
Schmersal control and signaling devices have a number of special design features that make the devices suitable for food processing, pharmaceutical, and medical applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings