Schmersal N series 22mm illuminated momentary pushbuttons are reliable IP69K-rated devices available in a variety of colors; units include an extended translucent operator, mounting adapter and bezel. Contact blocks with integral LED light are sold separately, in either 24 VAC/DC or 115-230 VAC ratings. Contact blocks and light modules are sold separately.
Category Selection
Schmersal control and signaling devices have a number of special design features that make the devices suitable for food processing, pharmaceutical, and medical applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings