Schmersal N series 22mm non-illuminated selector switches are reliable IP69K-rated devices offered in a variety of colors and styles. Selector switches are available in two- or three-position configurations with black or white knob operators; maintained or spring-return action styles offer a choice of control logic. Contact blocks are sold separately.
Schmersal N series 22mm non-illuminated selector switches are available in two- or three-position configurations and are specifically designed to withstand harsh conditions required for use in food processing, pharmaceutical and medical applications. The IP69K rating also makes these selector switches suitable for marine applications, traffic systems, commercial vehicles, and for dusty and dirty environments.
Starting at
$20.50
(NWS21GR)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings