Slim interface relays serve industrial applications including industrial machines, PLC automation, and more. With input voltage ratings up to 230 VAC/DC, compact 6.2mm DIN rail mounted relays are available with a single-pole output and up to 6A ratings; double-pole relays offer two outputs in one housing. Models with toggle or H-O-A switches are also available.
Murrelektronik Slim Interface Relays are highly compact and lightweight relays especially useful where cabinet space is a consideration. Encased in a self-extinguishing plastic housing, these high quality relays offer a long useful life. Great for use with PLC automation systems, electric power plants, energy management systems, medium voltage panels, industrial machines, and more.
Great for use with PLC automation systems, electric power plants, energy management systems, medium voltage panels, industrial machines, and more.
Slim interface relays start at
$10.00
(52000)
Klemsan Slim Interface Relays are highly compact and lightweight relays especially useful where cabinet space is a consideration. Encased in a self-extinguishing plastic housing, these high-quality relays offer a long useful life.
Great for use with PLC automation systems, electric power plants, energy management systems, medium voltage panels, industrial machines, and more.
Slim interface relays start at
$6.75
(KPR-SCF-230VAC-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings