Timer relays are cost effective for simple control of process and machine tools. Basic socket-mounted on-delay timers offer adjustable dial settings up to 60 hours. Multi-mode timers include digital models with LED setpoint/status displays. DIN rail or panel-mountable miniature models offer high repeat accuracy. A variety of operating voltages and output styles are available.
Category Selection
AutomationDirect offers ON/OFF time-delay relays, plug-in timers and digital timer relays from leaders in the industry. All industrial timers meet UL and CE conformity.
Murrelektronik's multi-mode relay timer is ideal for industrial applications such as controls and automation. The slim form factor makes these relays efficient in control panel installations.
Multi-mode Timer Relays are
$27.00
(52350)
Dold MK and RK series timer relays are excellent for use with process control, machine tool control, safety control and other applications.
Dold MK and RK Series start at
$49.00
(MK9906N-82-61)
The compact and accurate Fuji ST7P series of miniature DIN super timer relays are designed to optimize mounting space in small areas. These timers provide on-delay operation with a single timing range.
Starting at
$42.00
(ST7P-2DE6N-ADC)
Fuji MS4S series 1/16 DIN style timer relays are designed for general industrial applications. The timers are plug-in 8-pin or 11-pin surface/ DIN-rail mountable with up to four selectable modes of operation and four selectable timing ranges.
Starting at
$51.00
(MS4SC-CE-ADC)
1/16 DIN size Koyo digital timers are ideal for many types of industrial control applications. These timer relays offer an easy-to-read digital display, with keys for easy setup and configuration. Basic function settings are made with digital switches.
Starting at
$106.00
(KT-V4S-D)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings