Safety controllers provide a high level of fail-safe operation for applications requiring such protection. MOSAIC status output modules expand the capabilities of the MOSAIC modular safety controller, allowing up to 32 status output channels to monitor additional safety-related functions.
MOSAIC Safety Controller Status Output Module
MOSAIC Safety Controller Modules
The unique MOSIAC safety controller system is modular, expandable and configurable for managing all safety functions of a single machine or an entire plant.
The ReeR MOSAIC status output expansion units provide 8 or 16 programmable digital signal outputs.
MOSAIC Status output modules start at
$164.00
(MOSAIC-MOS8)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings