Cable-pull safety rope switches allow operators to initiate an E-stop from any point along the installed cable length. IDEM cable-pull switches rated up to 100m (328 ft) maximum protection length offer positive operating contacts and reset function; switches are sold separately from cable kits.
Cable-Pull (Grab-Wire) safety rope switches are designed to be mounted on machines and sections of conveyors which cannot be protected by guards. In contrast to traditional mushroom head type emergency stop buttons, Cable-Pull Safety Rope Switches can initiate the emergency command from any point along the installed rope length and provide robust emergency stop rope pull protection for exposed conveyors or machines.
100m cable-pull switches start at
$290.00
(GLS-SS-144002)
GLS-SS 80m span with safety spring
GLS-SS 100m span
Warning: Machine safety products sold by AutomationDirect are safety components only.
The purchaser/installer is solely responsible for the application of these components and ensuring all necessary steps have been taken to assure each application and use meets all performance and applicable safety requirements and/or local, national and/or international safety codes as required by the application. AutomationDirect cannot certify that our products used solely or in conjunction with other AutomationDirect or other vendors products will assure safety for any application.
Any person using or applying any products sold by AutomationDirect is responsible for learning the safety requirements for their individual application and applying them, and therefore assumes all risks, and accepts full and complete responsibility for the and suitability of the product for their respective application.
AutomationDirect does not provide design or consulting services, and cannot advise whether any specific application or use of our products would ensure compliance with the safety requirements for any application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings