Non-contact magnetic safety switches are used to monitor opening/closing of machine guards, doors or other machinery. These reliable magnetic reed switch units will tolerate some misalignment; physical contact is not required between the switch and actuator. Selection includes rectangular or cylindrical housings, and plastic or stainless steel construction.
Category Selection
Non-contact safety switches are interlocking devices that are designed to protect both people and machines. They are preferred in certain applications where no physical contact (under normal conditions) takes place between the switch and actuator.
Non-contact magnetic safety switches provide a wide (>10mm) sensing distance and a high tolerance to misalignment after sensing.
For Coded Magnetic Switches - Visit Here
Non-contact coded magnetic safety switches start at
$81.00
(MPR-114005)
The IDEM BPR/BMR Series of non-contact magnetic Safety Switches has been designed to provide interlock protection on hinged, sliding or removable guard doors. These switches are particularly advantageous when poor guard alignment exists, where high-hygiene requirements exist (e.g. in food industry hosedown applications) or where long mechanical life is required.
BPR/BMR non-contact magnetic safety switches start at
$88.00
(BPR-415014)
MPR non-contact magnetic safety switches start at
$81.00
(MPR-114005)
LPR and LMR non-contact magnetic safety switches start at
$114.00
(LPR-110013)
SPR, SMR and SMR-F non-contact magnetic safety switches start at
$113.00
(SPR-111013)
CPR, CMR and CMR-F non-contact magnetic safety switches start at
$114.00
(CPR-113013)
WPR non-contact magnetic safety switches start at
$143.00
(WPR-112005)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings