RFID coded tongue interlock safety switches fit sliding, hinged or lift-off machine guards and provide positively operated switching contacts and superior tamper-proof protection. With these solenoid locking models, the solenoid must be energized to release the tongue key. Selection includes various housing materials to suit application.
IDEM's KLP-Z / KLM-Z / KL3-Z Series of RFID Coded Safety Switches has been designed to fit into the leading edge of machine guard doors to provide robust guard locking while also providing a double tamper resistant interlock mechanism.
They are designed to provide robust position interlock detection for moving guards and will remain locked until the solenoid voltage is applied to the switch. These switches can be used in conjunction with delay timers to provide the solenoid energize signal only after a pre-determined amount of time has passed.
When used in combination with a dual channel safety relay or control device, Non-Contact Safety Switches can be used to provide protection up to Category 4 and PLe to ISO13849-1.
guard locking RFID safety coded switches start at
$323.00
(KLP-Z-455002AZ)
Warning: Machine safety products sold by AutomationDirect are safety components only.
The purchaser/installer is solely responsible for the application of these components and ensuring all necessary steps have been taken to assure each application and use meets all performance and applicable safety requirements and/or local, national and/or international safety codes as required by the application. AutomationDirect cannot certify that our products used solely or in conjunction with other AutomationDirect or other vendors products will assure safety for any application.
Any person using or applying any products sold by AutomationDirect is responsible for learning the safety requirements for their individual application and applying them, and therefore assumes all risks, and accepts full and complete responsibility for the and suitability of the product for their respective application.
AutomationDirect does not provide design or consulting services, and cannot advise whether any specific application or use of our products would ensure compliance with the safety requirements for any application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings