Accessories for two-hand control panels include replacement 22mm two-hand control buttons and replacement emergency stop buttons. A replacement emergency stop pushbutton legend plate is also available.
Two-hand control devices require simultaneous actuation by both hands to initiate and maintain hazardous machine functions. Two-hand systems require a control monitoring relay for operation, such as the Dold BG5933-22-61-24.
Schmersal Two-Hand Control Panels start at
$147.00
(SEPK02.0.L.22)
Two-hand control panels are installed in conjunction with a monitoring relay to protect operators from harm.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings