Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Advanced area sensors are multi-beam arrays of photoeyes used to detect presence anywhere within the controlled height (up to 960mm) of the sensor array. With discrete and analog outputs, these sensors are perfect for detecting various sized and shaped objects at random positions as they pass through the (2D) target area. (Not for use as safety light curtains)
Category Selection
CX0, CX2 and BX80 Series Area Sensors
Detection Height: 70mm to 960mm
(2.76" to 37.8")
Area Sensors are multi-beam, through-beam sensors used to sense wide areas. MD area sensors from AutomationDirect are available in basic and advanced versions.
MD Area Sensors are optoelectronic devices with emitter and receiver elements used for detecting the presence of any object by sensing the light beam intensity returning from the receiver. The area sensors have an IEC IP67 ingress protection rating.
MD Area Sensor, sender/receiver pair, object detection
MD Area Sensor, sender/receiver pair, object detection, with analog output
High resolution area sensor (light screen) - DC
BX80 series area sensor emitters are
$204.00
(BX80S-10-0H)
BX80 series area sensor receivers are
$242.00
(BX80B-1N-0H)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings