AcuAMP ACS200 series AC multi-range current switches combine a current transformer, signal conditioner and limit alarm into one unit. These self-powered switches feature jumper-selectable sensing ranges, adjustable trip point ranges up to 200 Amps, digital setpoint display and universal, solid-state outputs, providing accurate and dependable current indication.
ACS200 series AcuAMP® current switches combine a current transformer, signal conditioner and limit alarm into a single package. They provide the same dependable status indication as the ACS150 series current switches, but with added resolution. A choice of three jumper-selectable input ranges allows the ACS200 current switch to be tailored to an application and provides more precision in setpoint adjustment. Self-powered, isolated solid-state relay outputs, multiple input ranges, a choice of split-core or fixed-core current sensor model types and a five-year warranty is standard.
ACS200 series current sensing switches are priced from
$83.00
(ACS200-AA-F)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings