AcuAMP ACT series AC current transducers combine a current transformer and a signal conditioner in one unit, with fixed-core bodies or split-core style for quick installation without disconnecting the source. These transducers are available in sensing ranges up to 2000A, and provide analog output signals compatible with most PLCs, data loggers and SCADA systems.
ACT series AcuAMP® current transducers combine a current transformer and signal conditioner into a single package. The ACT series has industry standard 4-20 mA or 0-10 VDC outputs. The ACT series AC current transducers are designed for application on "linear" or sinusoidal AC loads and are compatible with most PLCs, data loggers and SCADA systems. Full-scale input ranges are available from 2A to 2000 A. These current transducers are available in split-core transducer or fixed-core case models.
New! ... ACT/ACTR high amp split-core models.
ACT series current transducers are priced from
$78.00
(ACT005-42L-F)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings