AcuAMP ACTR series AC current transducers combine a current transformer and a signal conditioner in one unit, with fixed-core bodies or split-core style for quick installation. These transducers are available in sensing ranges up to 2000A, and provide a true RMS analog output for distorted waveforms on VFD or SCR outputs, and on linear loads in noisy power environments.
ACT/ACTR high amp split-core models
ACTR series AcuAMP® current transducers combine a current transformer and a True RMS signal conditioner into a single package. Full-scale input ranges are available from 2A to 2000 A. They are available in 4 to 20 mA output only. The ACTR series current transducers provide True RMS output on distorted waveforms found on VFD (variable frequency drive) or SCR outputs, and on linear loads in "noisy" power environments. These AC current transducers are available in split-core or flexible split-core transducer or fixed-core case models.
ACTR series true RMS AC current sensing transducers are priced from
$153.00
(ACTR050-42L-F)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings