AcuAMP DCT series current transducers combine a Hall effect sensor and signal conditioner for DC current applications up to 750A. These current transducers have jumper-selectable current input ranges and industry standard 4-20 mA or +/-10 VDC outputs. The DCT series is compatible with most PLCs, data loggers and SCADA systems.
AcuAMP® DCT current transducers combine a Hall effect sensor and signal conditioner into a single package for use in DC current applications up to 400A.
DCT Series DC current transducers start at
$142.00
(DCT100-42-24-F)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings