AcuAMP solid core current transformers provide a cost-effective means to measure AC current, providing an output proportional to the current flowing through the sensing window. Available in primary current ranges up to 1000A, they are compact, accurate, and ideal for applications such as motor run status, pump dry run indication, and monitoring of conveyors, heaters, and power.
AcuAMP® Solid Core electrical current transformers are instrumentation grade (commercial class) and offer a compact, cost-effective means of measuring primary current.
Two different window openings and two mounting styles along with numerous secondary ratios are available to meet most applications.
Solid core current transformers start at
$22.00
(CTF-5RL-0050)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings