Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
12mm round inductive proximity sensors detect ferrous metal objects at distances up to 10mm. These sensors offer selections including ratings up to IP69K; discrete or analog output; DC or AC power; high-temp or pressure resistance; Factor 1 correction; weld-slag resistance; and metal chip immunity.
Category Selection
Inductive proximity sensors detect the presence of metallic objects at close range (typically up to 1.5 inches). They do this by creating an electromagnetic field around the sensing surface that is disrupted when a metallic object crosses within the field. A change in the electromagnetic field's amplitude caused by this object will be detected by a threshold circuit within the sensor, signaling the presence of the object to a connected control device such as a PLC or relay.
Ferrous metals allow the greatest distances to the sensor; other metals may reduce detection range. Flush-mounted sensors are embeddable (flush with mounting surface); semi- and non-flush sensors allow longer sensing distances, and their sensing face must protrude from/beyond the mounting surface.
Low-cost, reliable sensors are available in an array of shapes, sizes and with special features for a wide range of applications.
For part listings and specifications, go to Shop Now
3mm round inductive proximity sensors are perfect for applications with very limited space.
4mm round inductive proximity sensors, available with smooth or threaded barrels, provide easy installation in tight spaces.
5mm round threaded-barrel proximity sensors are ideal for small spaces and close-in sensing.
6.5mm round, smooth-barrel inductive proximity sensors feature a stainless-steel housing with status LED.
8mm round inductive proximity sensors offer discrete or analog outputs, and AC or DC operating power. High-temp or high-pressure resistance, Factor 1 correction, and weld-slag resistant coating models are available.
10mm round inductive proximity sensors feature a rugged stainless steel housing and are DNV-GL certified for maritime use.
12mm round inductive proximity sensors offer discrete or analog outputs, and AC or DC operating power. High-temp or high-pressure resistance, Factor 1 correction, weld-slag resistance, and metal chip immunity models are available.
18mm inductive proximity sensors offer a wide range of features/options including discrete or analog outputs, and DC or AC operating power. High-temp resistance, Factor 1 correction, weld-slag resistance, and metal chip immunity models are available.
30mm inductive proximity sensors detect ferrous metal objects at farther distances and offer a wide range of feature/options including discrete or analog outputs, and AC or DC operating power. High-temp resistance, Factor 1 correction, weld-slag resistance, and metal chip immunity models are available.
Large 50mm inductive proximity sensors offer a long sensing distance, feature a stainless steel housing and are high-temperature resistant.
Newest Additions!
Small rectangular inductive proximity sensors are cost-effective sensors in a range of housing dimensions that can detect ferrous metal objects at distances up to 7mm.
Newest Additions!
Large rectangular inductive proximity sensors detect ferrous metal objects at distances up to 60mm; select models offer a sensing face with five selectable mounting orientations. These AC- or DC-powered sensors are available in a variety of output types and termination styles.
A variety of mounting brackets and adapters are available for affixing inductive proximity sensors including axial, right-angle, and swivel-mount models in various materials including plastic, plated steel, or stainless steel. Spare hex nuts are also available.
Sensor testers save time by determining if a sensor is functional before installation. This unit is lightweight and compact so it can be stored in a desk drawer and carried in a pocket. It includes a rechargeable battery and micro-USB charging cable.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings