These 8mm DC-powered (10-30V) inductive proximity sensors detect the presence of ferrous metal objects at standard sensing distances (up to 2.5mm); other metals may reduce detection range. These reliable IP67-rated threaded-barrel sensors with LED indicator are available with 2m pigtail cable or quick-disconnect.
Category Selection
Miniature M8 (8mm) stainless steel - DC
Standard distance PBE6 8mm proximity sensors start at
$12.00
(PBE6-AP-1A)
Triple sensing distance PNE6 8mm proximity sensors start at
$27.00
(PNE6-AP-5F)
Miniature M8 (8mm) stainless steel - DC
Standard Distance AES Series 8mm proximity sensors start at
$18.50
(AES-AN-1A)
Extended Distance AES Series 8mm proximity sensors start at
$23.00
(AES-AN-3A)
304 Stainless Steel - DC
Standard Distance 8mm DW Made in the USA Sensors start at
$16.00
(DW-AS-601-M8-001)
Extended Distance 8mm DW Made in the USA Sensors start at
$19.00
(DW-AS-634-M8-001)
8mm Round Metal DC Sensors
Cost-effective proximity switches for tight space applications.
Standard Distance AE1/AE6 Series sensors start at
$18.00
(AE1-AN-1A)
Extended Distance AE1/AE6 Series sensors start at
$23.00
(AE1-AN-3A)
Triple Distance AE1/AE6 Series sensors start at
$66.00
(AE1-AN-5A)
Miniature M8 (8mm) chrome plate nickel silver or chrome plated brass - DC
Triple Distance DW Series sensors are
$59.00
(DW-AD-501-M8)
Quadruple Distance DW Series sensors are
$99.00
(DW-AD-521-M8)
8mm Round Analog Output Metal Inductive Proximity Sensors
DW Series analog output proximity sensors are
$136.00
V3E1 Series AC-powered, extended sensing
V3E1 series 8mm sensors are
$44.00
(V3E1-R0-3A8F)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings