Diffuse laser sensors detect presence via reflected laser light from the target object, with background suppression to avoid false positives. Available in an 18 mm tubular form factor with axial or right-angle optics, these DC-powered sensors employ Class 1 or 2 lasers, and offer detection ranges up to 3m, with quick-disconnect termination.
FAL series sensors start at
$98.00
(FALS-BN-1E)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings