AAP/ABP series plastic-body IEC limit switches are double-insulated, mechanically strong, solvent-resistant, and a great value. This plunger style activates when an object or mechanism depresses the plunger.
Category Selection
Check out our double-insulated PBT (PolyButylene Terephthalate) plastic limit switches, featuring the most popular actuator styles (plungers, short and adjustable levers with rollers, and steel and plastic rods) and a wide variety of cable entry options. PBT is an excellent insulator and is resistant to solvents, is mechanically strong, and heat-resistant up to 150°C. We also offer miniature limit switches at very low prices.
ABP Series prices start at
$29.50
(ABP1H41Z11)
AAP Series prices start at
$12.50
(AAP2T14Z11)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings