Limit switches are one of the most common presence sensing devices used in industrial controls. AEM2G series compact electromechanical units with rugged die-cast metal housings are suitable for use in confined spaces. Choose actuator style based on the mechanical setup of the application.
Compact Limit Switches
- AEM2G Series
Compact Limit Switches
- Connection Types
Our AEM2G series compact limit switches have die cast metal housings that are epoxy resin filled for IP67 rating. These compact sized metal limit switches have standard U.S. 25mm mounting hole spacing. Models offered include a variety of actuator types: plunger, lever, rod and spring actuators. Contact types include both snap-action and slow-make/slow-break limit switches.
AEM2G series industrial limit switches start at
$23.50
(AEM2G1101Z11M)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings