AEM2G series compact limit switches with rugged die-cast metal housings are suitable for confined spaces. This plunger with roller style activates when an object depresses the top-mounted metal plunger; the roller is typically used for contour following or to allow objects to pass easily.
Compact Limit Switches with Steel Plunger and Roller Actuator
Compact Limit Switch Connections
M12 5-pin quick disconnect / 3m cable (bottom and right exit)
Our compact AEM2G series electromechanical limit switches have die cast metal housings that are epoxy resin filled for IP67 rating. These compact sized industrial metal limit switches have standard U.S. 25mm mounting hole spacing. Contact types include slow-make/slow-break limit switches. Model types include a variety of roller actuators.
AEM2G series limit switches start at
$30.00
(AEM2G15Z11-3)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings