AEM2G series compact limit switches with rugged die-cast metal housings are suitable for confined spaces. This adjustable lever with roller style activates when an object pushes the side-mounted lever past a certain angle as it passes; the roller allows objects to pass easily. Lever length and angle are adjustable.
AEM2G Series Compact Adjustable Lever Limit Switches with Roller Actuator
Compact Limit Switch Connections
M12 5-pin quick disconnect / 3m cable (bottom and right exit)
Our compact AEM2G series electromechanical limit switches have die cast metal housings that are epoxy resin filled for IP67 rating. These compact sized industrial metal limit switches have standard U.S. 25mm mounting hole spacing. Contact types include snap action or slow-make/slow-break limit switches.
AEM2G series adjustable lever limit switches start at
$30.50
(AEM2G51Z11-3)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings