AEM2G series compact limit switches with rugged die-cast metal housing are suitable for confined spaces. This lever with roller actuator style activates when the side-mounted lever is pushed past a certain angle; the roller allows objects to pass easily.
AEM2G Series Compact Limit Switches with Lever and Roller Actuator
Compact Limit Switch Connections
M12 5-pin quick disconnect / 3m cable (bottom and right exit)
Our compact AEM2G series electromechanical limit switches have die cast metal housings that are epoxy resin filled for IP67 rating. These compact sized industrial limit switches have standard U.S. 25mm mounting hole spacing. Contact types include slow-make/slow-break limit switches.
AEM2G series lever with roller actuator limit switches start at
$29.00
(AEM2G41Z11-3)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings