AEP2G series compact limit switches with plastic housings are suitable for confined spaces. This adjustable lever with roller style activates when an object pushes the side-mounted lever past a certain angle as it passes; the roller allows objects to pass easily. Lever length and angle are adjustable.
AEP series compact sized plastic limit switches have standard U.S. 25mm mounting hole spacing. Models offered include a variety of actuator types: plunger, lever, rod and spring actuators.
AEP Series Compact Limit Switches
Voted #1 mid-sized employer in Atlanta
Check out our
job openings