Schmersal 30mm-body IEC limit switches with one-way lever and roller, in zinc alloy or thermoplastic bodies, offer a 90-degree adjustable head for installation flexibility and snap-action contacts in a selection of NO/NC configurations. This actuator style activates in only one direction; the roller allows objects to pass easily.
Category Selection
Schmersal 30mm body limit switches offer a compact body and a selection of actuator heads for versatility in sensing applications. These IEC-style switches are available in a durable metal body or a cost-saving non-metal body.
Schmersal 30mm IEC limit switches start at
$14.00
(ZS-236-02Z)
This adjustable lever with roller actuator style activates when the lever is pushed past a certain angle. The lever is adjustable to provide the perfect fit for the application.
This rotary adjustable plastic rod actuator activates when the plastic rod is pushed past a certain angle. The working length of the rod actuator is adjustable to provide the perfect fit for the application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings