Metrol stopper limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. Stopper limit switches have 10 micron repeatability and are available in miniature and standard sizes. These stainless steel switches are ideal for use in precision indexing/positioning applications.
Category Selection
Founded in 1976. METROL specializes in manufacturing Ultra-precision Position Switches.
Metrol stopper limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. Stopper limit switches have 10 micron repeatability and are available in miniature and standard sizes. These stainless steel switches are ideal for use in precision indexing/positioning applications.
Metrol STM series miniature stopper precision limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. With 10 micron repeatability, long service life, and no temperature drift, these miniature stainless steel switches are ideal for use in precision indexing/positioning applications.
Mini stopper precision limit switches start at
$38.50
(STM13A)
Metrol stopper bolt precision limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. With 10 micron repeatability, long service life, and high contact force, these stainless steel switches are ideal for use in precision indexing/positioning applications.
Stopper bolt limit switches start at
$53.00
(STS080PA-L)
High Temperature: HT Series
High temperature stopper limit switches start at
$168.00
(STM82A-HT2)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings