Linear transducers convert linear displacement of an object to an analog signal, with the value being proportional to the change in displacement. LVIT (linear variable inductive transducer) technology offers contactless operation that extends sensor life. Models are available in spring-loaded push-in and extension styles, and either DC voltage or milliamp current output signal types.
Category Selection
The Alliance LVIT proprietary SenSet™ process provides the ability to match the end points of the sensor's analog output with the ends of the range of motion of a workpiece or the ram of a hydraulic cylinder to which the sensor is attached. The SenSet™ feature permits the user to optimize the position measuring system resolution over the full range of motion.
GHSE-19/GHSI-19 series LVIT Sensors
GHSE-19/GHSI-19 series sensors start at
$630.00
(GHSE19-006A-02-10S)
LRSE-18/LRSI-18 LVIT Sensors
LRSE-18/LRSI-18 series starts at
$366.00
(LRSE18-013A-00-10A)
LRE-19/LRI-19 Series LVIT Sensors
LRE-27/LRI-27 LVIT Sensors
LRLE-27/LRLI-27 LVIT Sensors
LRLE-27/LRLI-27 LVIT series starts at
$533.00
(LRLE27-200R-00-10A)
6-pin Connector
Voted #1 mid-sized employer in Atlanta
Check out our
job openings