DM series 12mm round through-beam photoeyes detect presence when an object obstructs light traveling from emitter to receiver. Using infrared light, these DC-powered metal sensors, with adjustable sensitivity, offer a detection range of up to 4m, and are available with integral 2m pigtail cable or quick-disconnect. Emitters and receivers are sold separately.
Teach-in pushbutton for quick calibration. DM series photoelectric sensors features include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings