C18 series 18mm round diffuse photoeyes detect presence via reflected light from the target object, with background suppression to avoid false positives. With right-angle optics (with respect to sensor body) emitting visible red light, these DC-powered metal sensors offer a sensing range up to 120mm, and are available with integral 2m pigtail cable or quick-disconnect.
The C18B series allows reliable object detection regardless of the color and reflectivity of the sensed object.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings