C18 series 18mm round diffuse photoeyes detect presence via reflected light from the target object. With axial optics (with respect to sensor body) emitting visible red light, these DC-powered metal sensors offer a detection range up to 600mm, and are available with integral 2m pigtail or quick-disconnect.
The adjustable sensing range of the C18D series provides flexibility.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings