C18 series 18mm round retroreflective photoeyes detect presence when an object interrupts emitted light rebounding off a fixed reflector (sold separately). With right-angle optics (with respect to sensor body) emitting polarized visible red light, these DC-powered metal sensors offer a detection range up to 2m, available with integral 2m pigtail or quick-disconnect.
The C18P series offers flexible sensing range and varied positioning arrangements.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings