C18 series 18mm round through-beam photoeyes detect presence when an object obstructs light traveling from emitter to receiver. With right-angle optics (with respect to sensor body) emitting visible red light, these DC-powered metal sensors offer a detection range up to 6m, and are available with integral 2m pigtail or quick-disconnect. Emitters and receivers are sold separately.
The C18E/C18R series offers emitter/receiver pairs for excellent sensing distance.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings