18mm round diffuse photoeyes detect presence via reflected light from a target object. Using visible red light, infrared light or laser class 1 light, these DC-powered nonmetal sensors offer detection ranges up to 1m, and are available with integral 2m pigtail cable or quick-disconnect.
Category Selection
The SS2 / SS5 / SS6 series offers cost-effective sensors for close-proximity applications. Features include:
The MS0 / MS1 series allows reliable object detection at a fixed sensing distance regardless of the color and reflectivity of the sensed object.
Features include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings